text.skipToContent text.skipToNavigation

464-33

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Pneumatic pneumatic
Ports   G1/4
Number of ways - function   5/3 CC
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

5/3-way CC CO valve, G1/4, monostable, central stable position



Mod. Mounting Function Flow rate Qn (Nl/min) Min pilot pressure (bar) Working pressure (bar) Symbol
464-33 in-line/on manifold 5/3 CC 1250 2,5 -0,9 ÷ 10 VP08


We think you are in United States.
Update your location?