text.skipToContent text.skipToNavigation

CNVL-3I3

Full screen
Your configuration

Intermediate module with 3 positions - Mod. CNVL-*I3

CNVL-3I3: for Series 3, G1/8
CNVL-4I3: for Series 3, G1/4



Mod. B D E F H L1 N
CNVL-3I3 23 46 12 29 78 69 14


Intermediate module with 3 positions

CNVL-3I3: for Series 3, G1/8
CNVL-4I3: for Series 3, G1/4



Mod. B D E F H L1 N
CNVL-3I3 23 46 12 29 78 69 14


Intermediate module with 3 positions - Mod. CNVL-*I3

The following is supplied:
3x interface O-Rings manifold/manifold
2x fixing nuts
2x junction plugs
9x interface seals valve/manifold (CNVL-3I3)
or 3x interface seals valve/manif. (CNVL-4I3)
6x fixing screws for valves

CNVL-3I3: for Series 3, G1/8
CNVL-4I3: for Series 3, G1/4



Mod. B D E F H L1 N
CNVL-3I3 23 46 12 29 78 69 14
CNVL-4I3 26 60 14 29 98 78 -


We think you are in United States.
Update your location?