Self-centering parallel grippers with H-shaped guide
Series CGPM
Single and double acting, magnetic, self-centering
Bores: 12, 16, 25, 35, 45
Standard stroke or long stroke
Bores: 12, 16, 25, 35, 45
Standard stroke or long stroke
Series CGPM are self-centering, parallel
grippers, guided by means of an H-shaped sliding guide.
The series is available in 5 sizes with different strokes.
Thanks to the materials and surface coating used, the gripper offers a high performance over time, enhanced reliability and protection against the entrance of impurities.
Extreme compact dimensions, high repeatability and the opening and closing speed make the Series CGPM particularly suitable in applications like pick & place, insertion and machine tending, that are typically found in the Assembly sector.
These pneumatic grippers are mainly used on automatic machines that require high production cycles and very precise positioning.
grippers, guided by means of an H-shaped sliding guide.
The series is available in 5 sizes with different strokes.
Thanks to the materials and surface coating used, the gripper offers a high performance over time, enhanced reliability and protection against the entrance of impurities.
Extreme compact dimensions, high repeatability and the opening and closing speed make the Series CGPM particularly suitable in applications like pick & place, insertion and machine tending, that are typically found in the Assembly sector.
These pneumatic grippers are mainly used on automatic machines that require high production cycles and very precise positioning.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Magnetic proximity switch - CSD-D-334
Magnetic proximity switch - CSD-D-334-5
Magnetic proximity switch - CSD-H-334
Magnetic proximity switch - CSD-H-334-5
Magnetic proximity switch - CSD-D-364
Magnetic proximity switch - CSD-H-364
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
Type of construction | Self-centering parallel gripper with H-guide |
Operation | Single acting (NO, NC), double acting |
Bores | 12, 16, 25, 35, 45 |
Force transmission | Lever |
Air connections | M3 (12), M5 (16), G 1/8 (25, 35, 45) |
Working pressure | 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting), 3 ÷ 8 bar (12) |
Working temperature | 5°C ÷ 60°C (standard) |
Store temperature | 5°C ÷ 90°C |
Maximum use frequency | 4 Hz (12, 16, 25), 3 Hz (35, 45) |
Repeatability | 0.02 mm |
Interchangeability | 0.1 mm |
Medium | Filtered air in class [7:4:4] according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Lubrication | After 10 million cycles, grease the sliding zones using Molykote DX grease. |
Protection class | IP 40 IP 20 |
Compatibility | ROHS Directive |
Certifications | ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80) |
Materials | PTFE, Silicone and Copper free |
N.B. Pressurize the pneumatic system gradually in order to avoid uncontrolled movements.
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
CODING EXAMPLE
CGPM | - | 12 | - | L | - | NC | - | EX |
CGPM | SERIES | |
12 |
BORES: 12 16 25 35 45 |
|
L |
STROKE: = standard L = long stroke |
|
NC |
FUNCTIONING: = double acting NO = single acting, normally open NC = single acting, normally closed |
PNEUMATIC SYMBOLS PNZ1 PNZ3 PNZ2 |
EX | Add EX to order the certified ATEX version |