text.skipToContent text.skipToNavigation
Series MSN

Series MSN

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
MSN 10 - 30
MSN SERIES
10 SIZES
6
10
16
20
30 STROKE
(See the standard strokes table)

Pneumatic mini slides - size 20



Mod. F2 F R R2 E N+ N1+ Q
MSN20-5 15 20 10 - 64 57,5 73 4
MSN20-10 20 20 10 - 64 62,5 78 4
MSN20-15 25 25 20 - 74 67,5 83 4
MSN20-20 30 25 20 - 74 72,5 88 4
MSN20-25 35 40 30 - 84 77,5 93 4
MSN20-30 40 40 30 - 84 82,5 98 4
MSN20-40 50 50 20 20 94 92,5 108 6
MSN20-50 60 70 25 25 104 102,5 118 6
MSN20-60 70 70 30 30 114 112,5 128 6


We think you are in United States.
Update your location?