Manifold proportional flow valve - Manifold version
Series MX-PRO
M8 4-POLE MALE CONNECTOR
5 Red LED
6 Green LED
- Pin 1: +24 V DC (Power supply);
- Pin 2: Command analogical signal 0-10 V DC or 4-20 mA;
- Pin 3: 0 V (Ground) common also for the command signal;
- Pin 4: Output analogical signal (according to the regulated pressure).
5 Red LED
6 Green LED
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Kit wall brckts + flngs s.mx - MX2-1/2-KK
End-plate flanges (pair)s.mx - MX2-1/2-FL
In-out flanges kit - MX2-3/4-FL
In-out flanges kit - MX2-3/8-FL
In-out flanges kit - MX3-3/4-FL
Rap.clamps+flanges kit s. mx - MX2-1/2-JJ
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
CODING EXAMPLE
MX | 2 | - | 1/2 | - | R | CV | 2 | 0 | 4 | - | LH | - | OX1 |
MX | SERIES | |
2 |
SIZE: 2 = G1/2 |
|
1/2 |
PORTS: 1/2 = G1/2 |
|
R |
FUNCTIONING: R = pressure regulator M = Manifold pressure regulator |
V = flow valve W = Manifold flow valve |
CV |
COMMAND: CV = electrical command 0-10 V DC (regulator only) CA = electrical command 4-20 mA (regulator only) |
XV = electrical command 0-10 V DC with external servo pilot supply XA = electrical command 4-20 mA DC with external servo pilot supply EV = electrical command 0-10 V DC with external servo pilot supply EA = electrical command 4-20 mA with external servo pilot supply |
2 |
REGULATOR SETTING RANGE: 1 = working pressure 0,15 ÷ 3 bar 2 = working pressure 0,5 ÷ 10 bar * 3 = working pressure 0,05 ÷ 1 bar 4 = working pressure 0,35 ÷ 7 bar |
VALVE SETTING RANGE: 7 = flow valve |
0 |
DESIGN TYPE: 0 = relieving (regulator only) 1 = without relieving |
|
4 |
PRESSURE GAUGE: 0 = without pressure gauge, with threaded port for gauges (for OX1 version) 2 = with built-in pressure gauge 0-6 bar (regulator only) |
3 = with built-in pressure gauge 0-10 bar (regulator only) 4 = with built-in pressure gauge 0-12 bar (regulator only) |
LH |
FLOW DIRECTION: = from left to right (standard) LH = from right to left |
|
OX1 | = suitable for use with oxygen |
* For the configurations with the pressure regulation range of 10 bar in the OX1 version, the version with external servo pilot air supply is mandatory.
Further details about the assembly of a single component with fixing flanges or wall-mounting can be found in the AIR TREATMENT catalogue, section SERIES MX ASSEMBLED FRL.
Mod. | Electrical command | Setting range |
MX2-1/2-WEV710 | 0-10 V DC | 0-6100 l/min (ANR) |
MX2-1/2-WEA710 | 4-20 mA | 0-6100 l/min (ANR) |
MX2-1/2-WEV710-LH | 0-10 V DC | 0-6100 l/min (ANR) |
MX2-1/2-WEA710-LH | 4-20 mA | 0-6100 l/min (ANR) |
MX2-1/2-WEV710OX1 | 0-10 V DC | 0-6100 l/min (ARN) |
MX2-1/2-WEA710OX1 | 4-20 mA | 0-6100 l/min (ARN) |
MX2-1/2-WEV710-LHOX1 | 0-10 V DC | 0-6100 l/min (ARN) |
MX2-1/2-WEA710-LHOX1 | 4-20 mA | 0-6100 l/min (ARN) |
MX2-1/2-WXV710OX1 | 0-10 V DC | 0-6100 l/min (ANR) |
MX2-1/2-WXA710OX1 | 4-20 mA | 0-6100 l/min (ANR) |
MX2-1/2-WXV710-LHOX1 | 0-10 V DC | 0-6100 l/min (ANR) |
MX2-1/2-WXA710-LHOX1 | 4-20 mA | 0-6100 l/min (ANR) |
1-9/9 results