text.skipToContent text.skipToNavigation

MST8-10

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Pantalla completa
Tu configuración

MST mini-slide, size 8 - dimensions



Mod. M2 M F F2 R G H N1+ N+ Q K K
MST12-10 40 15 15 40 35 34,5 71 80 70 4 2 2
MST12-20 40 15 15 40 35 44,5 71 80 70 4 2 2
MST12-30 40 15 15 40 35 54,5 71 80 70 4 2 3
MST12-40 25 42 17 25 50 64,5 83 92 82 4 3 3
MST12-50 36 51 15 36 35 74,5 103 112 102 6 3 4
MST12-75 72 61 25 36 55 99,5 149 158 148 6 4 5
MST12-100 76 111 35 38 65 124,5 203 212 202 6 5


We think you are in United States.
Update your location?