text.skipToContent text.skipToNavigation
Mod. 6432

Mod. 6432

Pantalla completa
Tu configuración

Racores Mod. 6432



Mod. A D C E F H L SW SW1 Peso [g]
6432 4-M5 4 M5 3.5 12.5 9 4 35 8 8 14
6432 4-1/8 4 G1/8 3.5 14.5 9 6 35 8 12 19
6432 5-M5 5 M5 5.5 12.5 10 4 41 9 8 19
6432 6-1/8 6 G1/8 4 15 12.7 6 40 9 12 29
6432 6-1/4 6 G1/4 4 16 12.7 7 40 9 15 30
6432 8-1/8 8 G1/8 5 16 14.2 6 45 11 12 37
6432 8-1/4 8 G1/4 5 17 14.2 7 45 11 15 39
6432 8-3/8 8 G3/8 5 17 14.2 7 45 11 19 55
6432 10-1/4 10 G1/4 5.8 19.5 16.5 7 52 13 15 59
6432 10-3/8 10 G3/8 5.8 19.5 16.5 7 52 13 19 56
6432 12-1/4 12 G1/4 7.3 20 19.5 7 53 15 17 60
6432 12-3/8 12 G3/8 7.3 20.5 19.5 7 53 15 19 80


We think you are in United States.
Update your location?