Activated carbon filters
Series MC
Ports: G1/4, G3/8 e G1/2
Modular
Metal bowl and bayonet-type mounting
Modular
Metal bowl and bayonet-type mounting
The activated carbon filters Serie MC are available
with port G1/4, G3/8 and G1/2.
The bowls of these filters are made of metal with
a transparent sight glass
with port G1/4, G3/8 and G1/2.
The bowls of these filters are made of metal with
a transparent sight glass
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Kit "b" for modular frl - MC104-ST
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Modular, compact with activated carbon filtering element |
Materials | Zama, NBR, tecnopolymer, activated carbon |
Ports | G1/4 G3/8 G1/2 |
Weight | Kg 0,342 0,718 0,688 |
Operating temperature | 10°C ÷ 40°C (t max = 60°C) |
Quality of delivered air according to ISO 8573-1:2010 | Class 1.7.1 |
Condensate drain | Not present |
Mounting | Vertical in-line; wall-mounting by means of through holes in the body or with a support bracket |
Operating pressure | 0.3 ÷ 16 bar |
Nominal flow | See Flow diagrams |
Filtering element | Active carbon |
Residual oil content | < 0.003 mg/m³ |
Fluid | Compressed air |
Pre-filtering | It is recommended to use a filter with residual oil of 0,01mg/m³ |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
MC | 2 | 02 | - | F | CA |
MC | SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORTS 04 = G1/4 38 = G3/8 02 = G1/2 |
F | FILTER |
CA | CA = Actived carbon |
1-7/7 results