Lubricators
Series MD
Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
Modular assembly
Bowl with technopolymer cover and bayonet-type mounting
The lubricator allows the nebulization of lubricating oil which is necessary to the functioning of components in specific conditions of use.
By means of a regulation screw the amount of oil can be properly adjusted in order to avoid unnecessary overdoses.
By means of a regulation screw the amount of oil can be properly adjusted in order to avoid unnecessary overdoses.
Series
Accessories
Lubricator ser. md - MD1-L00
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
Construction | modular, compact |
Materials | see TABLE OF MATERIALS on the following page |
Ports | with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm |
Oil capacity | 40 cm³ |
Oil refilling | even during use |
Mounting | in vertical position by means of through holes in the body |
Operating temperature | -5°C ÷ 50°C up to 16 bar |
Oil for lubrication | use ISO VG32 oils. Once applied, the lubrication should never be interrupted. |
Operating pressure | 0 ÷ 16 bar |
Min. air consumption for lubrication at 1 bar | 15 Nl/min |
Min. air consumption for lubrication at 6 bar | 25 Nl/min |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
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
CODING EXAMPLE
MD | 1 | - | L | 00 | 1/8 | - |
MD | SERIES |
1 |
DIMENSION: 1 = 42 mm |
L | LUBRICATOR |
00 |
DESIGN TYPE: 00 = oil mist with refill valve 10 = oil mist without refill valve |
1/8 |
PORTS (IN - OUT)*: = without ports 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 * NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-L00-1/4-1/8 |
Mod. | A | B | C | E | H | I | L | M | N | O | P | R | S | T | V | Weight (kg) |
MD1-L00 | - | G1/8 | 42 | 42 | 48,7 | 43 | Ø4 | 75 | 162,2 | 88 | 45,2 | 74,2 | 113,5 | 34,6 | 9 | 0,2 |
MD1-L00-1/8 | G1/8 | G1/8 | 42 | 42 | 48,7 | 43 | Ø4 | 75 | 162,2 | 88 | 45,2 | 74,2 | 113,5 | 34,6 | 9 | 0,2 |
MD1-L00-1/4 | G1/4 | G1/8 | 42 | 42 | 48,7 | 43 | Ø4 | 75 | 162,2 | 88 | 45,2 | 74,2 | 113,5 | 34,6 | 9 | 0,2 |
MD1-L00-3/8 | G3/8 | G1/8 | 42 | 42 | 48,7 | 43 | Ø4 | 75 | 162,2 | 88 | 45,2 | 74,2 | 113,5 | 34,6 | 9 | 0,2 |
MD1-L00-6 | Ø6 | G1/8 | 47 | 42 | 48,7 | 43 | Ø4 | 75 | 162,2 | 88 | 45,2 | 74,2 | 113,5 | 34,6 | 9 | 0,2 |
MD1-L00-8 | Ø8 | G1/8 | 62 | 42 | 48,7 | 43 | Ø4 | 75 | 162,2 | 88 | 45,2 | 74,2 | 113,5 | 34,6 | 9 | 0,2 |
MD1-L00-10 | Ø10 | G1/8 | 67 | 42 | 48,7 | 43 | Ø4 | 75 | 162,2 | 88 | 45,2 | 74,2 | 113,5 | 34,6 | 9 | 0,2 |