Filters
Series MX
MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
Modular
Bowl with technopolymer cover and bayonet-type mounting
The Series MX air treatment components are characterized by a modern, linear and compact design, offering high performances. The perfect integration between metal alloys and technopolymers has allowed the realization of a reliable product, light and strong at the same time. Thanks to a new concept of modularity, moreover, the mounting of components has become easier.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (Configurators section), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (Configurators section), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
Filter ser. mx - MX3-1-F00
Filter ser. mx - MX3-1-F03
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Construction | Modular, compact with filtering element in HDPE |
Materials | See TABLE OF MATERIALS on the following page |
Ports | MX2: G3/8 - G1/2 - G3/4 MX3: G3/4 - G1 |
Condensate capacity | MX2: 55 cm³ MX3: 85 cm³ |
Mounting | Vertical in-line wall-mounting (by means of clamps) |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) -5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Quality of delivered air according to ISO 8573-1:2010 | Class 6.8.4 with 5 μm filtering element Class 7.8.4 with 25 μm filtering element |
Operating pressure | 0.3 ÷ 16 bar (with automatic drain 1.5 ÷ 12 bar) |
Nominal flow | See FLOW DIAGRAMS on the following pages |
Fluid | Compressed air |
Draining of condensate | Semiautomatic-manual (standard), automatic, depressuring drain protected, direct exhaust G1/8 |
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
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | - | 1/2 | - | F | 0 | 0 | 1 | - | LH |
MX | SERIES |
2 |
SIZE 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
1/2 |
PORT 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 1 = G1 |
F | FILTER |
0 |
FILTERING ELEMENT 0 = 25 µm (standard) 1 = 5 µm |
0 |
DRAINING OF CONDENSATE (further details in the dedicated section) 0 = semiautomatic-manual drain (standard - only for polymer bowl) 3 = automatic drain 5 = depressuring drain, protected (only for polymer bowl) 8 = without drain, with port G1/8 |
1 |
VISUAL BLOCKAGE INDICATOR = not present 1 = present |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |