text.skipToContent text.skipToNavigation
Series MX

Series MX

MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
These soft start valves allow a gradual increase of the pressure in pneumatic systems. The pressure increases slowly according to the set regulation until it reaches half of the set value, then it increases rapidly. The valve poppet shifts slowly and securely to the open position to prevent sudden and unsafe movements of the pneumatic components in the system.

The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.

A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction modular, compact, poppet-type
Materials see TABLE OF MATERIALS on the following page
Ports MX2: G3/8 - G1/2 - G3/4
MX3: G3/4 - G1
Mounting in-line
wall-mounting (by means of clamps)
Operating temperature -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
-5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Operating pressure 2 ÷ 16 bar
Nominal flow (at 6 bar with ∆P 1 bar) MX2: 5800 Nl/min (G1/2, G3/4)
MX2: 4500 Nl/min (G3/8)
MX3: 8500 Nl/min
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 3/8 AV LH
MX SERIES
2 SIZE:
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
3/8 PORT:
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
AV SOFT START VALVE
LH FLOW DIRECTION:
= from left to right (standard)
LH = from right to left

Soft start valves Series MX - dimensions

AVP1 = soft start valve



Mod. A B C G I M R S T Weight (kg)
MX2-3/8-AV G3/8 G1/8 70 65 68 46,5 88 50,5 37,5 0.4
MX2-1/2-AV G1/2 G1/8 70 65 68 46,5 88 50,5 37,5 0.4
MX2-3/4-AV G3/4 G1/8 70 65 68 46,5 88 50,5 37,5 0.4
MX3-3/4-AV G3/4 G1/8 89,5 75 76 48 102 57,5 44,5 0.7
MX3-1-AV G1 G1/8 89,5 75 76 48 102 57,5 44,5 0.7


We think you are in United States.
Update your location?