text.skipToContent text.skipToNavigation
Mod. S2080

Mod. S2080

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. S2080



Mod. A E H SW Weight [g]
S2080 1/8 R1/8 11,5 7,5 9 14
S2080 1/4 R1/4 13,5 11 12 31
S2080 3/8 R3/8 15,5 11,5 14 50
S2080 1/2 R1/2 16 14 16 63


We think you are in United States.
Update your location?