text.skipToContent text.skipToNavigation

434-35

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Pneumatic spring
Ports   G1/4
Number of ways - function   3/2 NC
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

3/2-way valve, G1/4 port, monostable Mod. 434-35



Mod. Mounting Function Flow rate Qn (Nl/min) Min pilot pressure (bar) Working pressure (bar)
434-35 in-line/on manifold 3/2 NC 1250 2,5 -0,9 ÷ 10


We think you are in United States.
Update your location?