text.skipToContent text.skipToNavigation

G6463 6-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. G6463



Mod. A D C F G L P (min) SW Weight (g)
G6463 6-1/4 6 G1/4 11,5 11,9 16,5 27 7 15 21,5


We think you are in United States.
Update your location?