text.skipToContent text.skipToNavigation

S2615 1/8

Full screen
Your configuration

Fittings Mod. S2615



Mod. A L SW Weight [g]
S2615 1/8 R1/8 8 5 2


We think you are in United States.
Update your location?