text.skipToContent text.skipToNavigation
Mod. CS-LM12HC-D500

Mod. CS-LM12HC-D500

General Purpose Input/Output (GPIO)
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Cable with M12, 12-pin male connector, straight



Mod. Description Type of connector Connection Cable length (m)
CS-LM12HC-D500 moulded cable straight M12, 12 pin male 5


Cable with M12, 12-pin male connector, straight



Mod. Description Type of connector Connection Cable length (m)
CS-LM12HC-D500 moulded cable straight M12, 12 pin male 5


We think you are in United States.
Update your location?