Magnetic proximity switches
Mod. CST-CSV-CSH, CSB-CSC-CSD, CSG
Reed
Magnetoresistive - Hall effect (Series CST, CSV, CSH only)
Magnetoresistive - Hall effect (Series CST, CSV, CSH only)
The magnetic proximity switches define the position of the piston in cylinders or grippers. When the internal contact is actuated by a magnetic field, the sensors complete an electrical circuit and provide an output signal to actuate directly a solenoid valve or a PLC. A yellow or red LED diode shows when the internal magnetic contact is closed.
The switches are available in two different versions - Reed with mechanical switching and with electronic switching - and they are subdivided into Hall effect and Magnetoresistive. The electronic versions are suggested for heavy duty with frequent operations and strong vibrations.
The switches are available in two different versions - Reed with mechanical switching and with electronic switching - and they are subdivided into Hall effect and Magnetoresistive. The electronic versions are suggested for heavy duty with frequent operations and strong vibrations.
1-16/16 results
Series
Accessories
Magnetic proximity switch - CSV-220
Magnetic proximity switch - CSV-232
Magnetic proximity switch - CSV-250N
Magnetic proximity switch - CSV-262
Magnetic proximity switch (hall - CSV-332
Magnetic proximity swtch (hall) - CSV-362
Mounting band - S-CST-01
Mounting band - S-CST-02
Mounting band - S-CST-03
Mounting band - S-CST-04
Mounting band - S-CST-05
Mounting band - S-CST-06
Mounting band - S-CST-07
Mounting band - S-CST-08
Mounting bracket - S-CST-16
Mounting bracket - S-CST-18
Mounting bracket - S-CST-19
Mounting bracket - S-CST-20
Slot cover profile tube l=500 - S-CST-500
Mounting bracket - S-CST-45N1
Mounting bracket - S-CST-45N2
Mounting bracket - S-CST-25
Mounting bracket - S-CST-26
Mounting bracket - S-CST-27
Mounting bracket - S-CST-28
Accessory kit handling _ - M-CGSP-20
Accessory kit handling _ - M-CGSP-25
Accessory kit handling _ - M-CGSP-32
Accessory kit handling _ - M-CGSP-40
Accessory kit handling _ - I-CGSP-20
Accessory kit handling _ - I-CGSP-25
Accessory kit handling _ - I-CGSP-32
Accessory kit handling _ - I-CGSP-40
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
SERIES CST, CSV, CSH GENERAL DATA
CST, CSV, CSH | CSB, CSC, CSD | CSG | |
Operation |
Reed contact Magnetoresistive Hall effect |
Reed contact (CSB, CSC only) Magnetoresistive(CSD only) |
Reed contact Magnetoresistive |
Type of output | Static or electronic PNP and NPN | - | Static or electronic PNP and NPN |
Type of contact in Reed switches |
Normally Open (NO) Normally Closed (NC) |
Normally Open (NO) | Normally Open (NO) |
Voltage | see the characteristics of each model | see the characteristics of each model | see the characteristics of each model |
Max current | see the characteristics of each model | see the characteristics of each model | see the characteristics of each model |
Max load | 8 W DC and 10 VA AC (Reed) | 8 W DC and 10 VA AC | see the code tables |
Protection class | IP67 | IP66 | IP67 |
Materials |
plastic body encapsulating epoxy resin; cable in PU |
plastic body encapsulating epoxy resin |
plastic body encapsulating epoxy resin; cable in PU |
Mounting | directly into the groove or by means of adapters directly into the groove | directly into the groove | directly into the groove or by means of adapters directly into the groove |
Signalling | Signalling by means of a yellow diode Led | Signalling by means of a red diode Led | by means of a LED (colours are indicated in the code tables) |
Protections | see the characteristics of each model | see the characteristics of each model | never exceed the maximum voltages and currents |
Switching time |
<1,8 ms (Reed); <1 ms (Magnetoresistive - Hall effect) |
<1 ms |
<5 ms (Reed); <1 ms (Magnetoresistive) |
Operating temperature | -10°C ÷ 80°C | -10°C ÷ 60°C |
-10°C ÷ 70°C (-10°C ÷ 60°C only for Reed version, 2 wires UL) |
Electrical duration |
10.000.000 cycles (Reed); 1.000.000.000 cycles (Magnetoresistive - Hall effect) |
- | - |
Electrical connections |
with a 2-wire cable, section 2x0.14, 2m (standard), high flexibility; with a 3-wire cable, section 3x0.14, 2m (standard), high flexibility; with a M8 connector and cable of 0.3 m |
with a 2-wire cable, section 2x0.14, 2m (standard), high flexibility (CSB,CSC only); with a 3-wire cable, section 3x0.14, 2m (standard), high flexibility(CSD only); with a M8 connector and cable of 0.3 m(CSD only) |
with a 2-wire cable, external section 2,8 x 2 wires PU; with a 3-wire cable, external section 2,8 x 3 wires PU |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
SERIES CST, CSV, CSH CODING EXAMPLE
CS | T | 2 | 2 | 0 | N | 5 | EX |
CS | SERIES |
T |
TYPE OF SLOT: T = T-slot V = V-slot H = H-slot |
2 |
OPERATION: 2 = Reed NO 3 = Magnetoresistive 4 = Reed NC 5 = Hall effect |
2 |
CONNECTIONS: 2 = 2 wires (Reed only) 3 = 3 wires 5 = 2 wires with M8 connector (Reed only) 6 = 3 wires with M8 connector |
0 |
POWER SUPPLY VOLTAGE: 0 = 10 ÷ 110 V DC; 10 ÷ 230 V AC (PNP) 1 = 30 ÷ 110 V DC; 30 ÷ 230 V AC (PNP) 2 = 3 wires cst (PNP) 3 = 10 ÷ 30 V AC/DC (PNP) 4 = 10 ÷ 27 V DC (PNP) |
N |
NOTE (CST/CSV-250N only): N = according to norm |
5 |
LENGTH OF THE CABLE: = 2m (CST and CSV only) 2 = 2m (CSH only) 5 = 5m |
EX |
SERIES CSB, CSC, CSD CODING EXAMPLE
SERIES CSG CODING EXAMPLE
1-10/10 results