text.skipToContent text.skipToNavigation
Series MX SAFEMAX

Series MX SAFEMAX

The solenoid valve is supplied complete with sensors and coils
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example - Single valve
MX 2 1/2 V 18 2 0 A B KK LH
MX SERIES
2 SIZE
1/2 PORT
1/2 = G1/2
V COMPONENT
V = 3/2-way valve
18 CONSTRUCTION
18 = internal servo-pilot with soft start valve
19 = external servo-pilot with soft start valve
2 CHANNEL
2 = single
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable

D = ATEX sensor, 5 mt cable
E = CE sensor M8 connector, 300 mm cable
B VERSION
A = Atex
B = UL
C = CE



sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
Z = central wall clamps
Y= central wall brackets

HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left
Coding example - Double valve
MX 2 - 1/2 - V 18 4 0 A B - KK - LH
MX SERIES
2 SIZE
1/2 PORT
1/2 =G1/2
V COMPONENT
V = 3/2 way valve
18 CONSTRUCTION
18 = internal servo-pilot with soft start valve
19 = external servo-pilot with soft start valve
4 CHANNEL
4 = double
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable

D = sensore ATEX cavo 5mt
E = sensore CE connettore M8 cavo 300mm
B VERSION
A = Atex
B = UL
C = CE
sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
Z = central wall clamps
Y= central wall brackets

HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left

Series double valve with soft start valve

*connection available only with external pilot version



Mod. L (mm) B (mm) Symbols
MX2-1/2-V184... 175 63 SF13 - SF15
MX2-1/2-V194... 180,5 69 SF14 - SF16


We think you are in United States.
Update your location?