text.skipToContent text.skipToNavigation
Series MX

Series MX

Components:
Filter-regulator
Lubricator
Lockable isolation 3/2-way valve
Soft start valve
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Coding example
MX 2 - 1 /2 - V01 X F00 X V1841AB - KK - LH
MX SERIES
2 (1) SIZES
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
1 /2 (2) IN / OUT THREADS
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
V01 (3) MODULE + [+]
(to configure the modules, see the single components pages):


F…= Filter
FC... = Coalescing filter
FCA... = Activated carbons filte
R... = Pressure regulator
L... = Lubricator
FR... = Filter-Regulator


V... = Lockable isolation valve
V16..; V17..; V18..; V19.. = Machinery Directive solenoid valves (use version without mounting accessories) (only for MX2)
AV... = Soft start valve
B... = Take-off block (MX2: G1/2 only - MX3: G1 only)
[ * ] The following ACCESSORIES can be added after every single module:

REGULATOR AND FILTER-REGULATOR MX2
+A12 = SWCN-P10-P3-2 (Electronic pressure switch)
+A13 = SWCN-P10-P4-2 (Electronic pressure switch)
+A14 = SWCN-P10-P4-M (Electronic pressure switch)
+A52 = PG010-PB-1/8 (Pressure gauge)
+A53 = PG010-PB-1/8-2 (Pressure gauge)
+A54 = PG010-PB-1/8-M (Pressure gauge
+A55 = M053-P04 (Pressure gauge)
+A56 = M053-P06 (Pressure gauge)
+A57 = M053-P10 (Pressure gauge)
+A58 = M063-P12 (Pressure gauge)



REGULATOR AND FILTER-REGULATOR MX3
+A15 = SWCN-P10-P3-2 (Electronic pressure switch)
+A16 = SWCN-P10-P4-2 (Electronic pressure switch)
+A17 = SWCN-P10-P4-M (Electronic pressure switch)
+A59 = M063-P04 (Pressure gauge)
+A60 = M063-P06 (Pressure gauge)
+A61 = M063-P12 (Pressure gauge)
+A62 = PG010-PB-1/4 (Pressure gauge)
+A63 = PG010-PB-1/8-2 (Pressure gauge)
+A64 = PG010-PB-1/8-M (Pressure gauge)
LOCKABLE ISOLATION VALVE MX2
+A30 = 2901 1/2’’ (Silencier)
+A31 = 2921 1/2’’ (Silencier)
+A32 = 2931 1/2’’ (Silencier)
+A33 = 2928 1/2’’ (Silencier)
LOCKABLE ISOLATION VALVE MX3
+A34 = 2901 3/4’’ (Silencier)
+A35 = 2921 3/4’’ (Silencier)
+A36 = 2931 3/4’’ (Silencier)
+A37 = 2928 3/4’’ (Silencier)
SOFT START VALVE
+A00 = PM11-NA (Pressure switch, normally open)
+A01 = PM11-NC (Pressure switch, normally closed)
+A04 = PM11-SC (Pressure switch)
+A05 = PM681-1 (Pressure switch)
+A18 = PM681-3 (Pressure switch)
TAKE-OFF BLOCK MX2
+A11 = PM681-1 (Pressure switch)
+A24 = PM681-3 (Pressure switch
+A08 = PM11-NA (normally open pressure switch)
with fitting for fixing to the module
+A09 = PM11-NC (normally closed pressure switch)
with fitting for fixing to the module
+A03 = PM11-SC with fitting for fixing to the module
Example: MX2-3/8-V01+A32XF00-KK-LH
TAKE-OFF BLOCK MX3
+A06 = PM11-NA (normally open pressure switch)
with fitting for fixing to the module
+A07 = PM11-NC (normally closed pressure switch)
with fitting for fixing to the module
+A10 = PM681-1 (Pressure switch)
+A25 = PM681+3 (Pressure switch)
+A02 = PM11-SC with fitting for fixing to the module
Example: MX3-3/4-V01+A36XF00-KK-LH
ISOLATION VALVE MX2 / MX3
+A40 = U7H Coil UL (12V DC)
+A41 = U77 Coil UL (24V DC)
+A42 = U79 Coil UL (48V DC)
+A43 = U7K Coil UL (110V AC)
+A44 = U7J Coil UL (230V AC)
+A45 = G7H Coil (12V DC)
+A46 = G77 Coil (24V DC)
+A47 = G79 Coil (48V DC)
+A48 = G7K Coil (110V AC)
+A49 = G7J Coil (230V AC)
X (4) MODULES CONNECTION
(according to the positioning scheme on the following page):
X = Rapid clamp kit
Z = Rapid clamp kit with wall fixing screw
Y = Rapid clamp kit with wall fixing brackets
F00 (5) + [ * ] see MODULE (3)
X (4)
V1841AB (5) + [ * ] see FORM (3) - if other forms are present
KK (6) TERMINAL CONNECTIONS + [ ** ]
= no terminal connection
HH = n° 1 rapid clamp kit with flanges (IN / OUT)
JJ = n° 1 rapid clamp kit with wall fixing screws + flanges (IN / OUT)
KK = n° 1 rapid clamp kit with wall fixing brackets + flanges (IN / OUT)
[ ** ] WALL CONNECTION:
REGULATOR and FILTER-REGULATOR
S = Bracket (only with clamps mod. X o HH)
Codes examples: MX3-1-R..XV..-S ; MX3-1-R..XV..-HSH
LH (7) FLOW DIRECTION:
= from left to right (standard)
LH = from right to left
(4) + (5) + [ * ] REPEATABLE COMBINATION for a “n” number of times
Coding example
MX 2 - 3/8 - 000001
MX SERIES
2 SIZE
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
3/8 PORTS:
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
000001 GROUP COMPOSITION:
000001 = F10 + R004 + L00
000002 = FR1004 + L00
000003 = V01 + FR1004 + L00
000004 = V01 + FR1004
000005 = FR1004 + V16 + AV
000006 = FR1004 + L00 + V16 + AV
000007 = V01 + FR1004 + V16 + AV
000008 = V01 + FR1004 + L00 + V16 + AV + PRESS. NO
000009 = V01 + FR1004 + L00 + V16 + AV + PRESS. NC
000010 = V01 + FR1004 + V16 + AV + PRESS. NO
000011 = V01 + FR1004 + V16 + AV + PRESS. NC
000012 = F13 + FC03
WARNING:

IN THE PRESENCE OF METAL PIPES, THE USE OF CONNECTION FLANGES MAKE THE MAINTENANCE ACTIVITIES EASIER.
INITIALLY PROCEED BY ASSEMBLING THE PIPES ON THE FLANGES, THEN FIX THE TREATMENT UNIT TO THE WALL THROUGH THE PROPER FIXING BRACKETS

Composition of the assembled group 000006



Mod. A B C D F1 F2
MX2-3/8-000006 G3/8 289 74,5 280 70 104,5
MX2-1/2-000006 G1/2 289 74,5 280 70 104,5
MX2-3/4-000006 G3/4 289 74,5 280 70 104,5
MX3-3/4-000006 G3/4 345 81 358 68 106
MX3-1-000006 G1 345 81 358 68 106


We think you are in United States.
Update your location?