2x3/2-way solenoid valve with 15 mm coil - size 16
Serie D2-VA
These solenoid valves integrate two independent 3/2-way functions in the same body.
The symbols of the versions with manual override type P are shown in the Appendix.
The symbols of the versions with manual override type P are shown in the Appendix.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Function | Ports | Pilot supply | Pilot supply pressure (bar) | Operating pressure (bar) | Flow (Nl/min) | Symbol |
D23VA-CR-T | 2x3/2 NC | G1/4 | - | - | 3 ÷ 10 | 950 | EV39 |
D23VA-CZR-T | 2x3/2 NC | G1/4 | M5 | 3 ÷ 10 | -0,9 ÷ 10 | 950 | EV71 |
D23VA-AR-T | 2x3/2 NO | G1/4 | - | - | 3 ÷ 10 | 950 | EV41 |
D23VA-AZR-T | 2x3/2 N0 | G1/4 | M5 | 3 ÷ 10 | -0,9 ÷ 10 | 950 | EV72 |
D23VA-GR-T | 1x3/2 NC + 1x3/2 NO | G1/4 | - | - | 3 ÷ 10 | 950 | EV43 |
D23VA-GZR-T | 1x3/2 NC + 1x3/2 NO | G1/4 | M5 | 3 ÷ 10 | -0,9 ÷ 10 | 950 | EV73 |