text.skipToContent text.skipToNavigation
Serie D2-VA

Serie D2-VA

The indications given are valid for the versions D2EVA and D2CVA.
The symbols of the versions with manual override type P are shown in the Appendix.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

5/2-way solenoid valve, bistable - size 16

Connectors at the end of this section



Mod. Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D2EVA-BR-T / D2CVA-BR-T G1/4 - - 1,5 ÷ 7 950 EV23
D2EVA-BZR-T / D2CVA-BZR-T G1/4 M5 1,5 ÷ 7 -0,9 ÷ 10 950 EV26


We think you are in United States.
Update your location?