text.skipToContent text.skipToNavigation
Series CGSY

Series CGSY

Series
Accessories
1 Products found
Full screen
Your configuration
Coding example
CGSY - 16 - EX
CGSY SERIES
16 SIZES
10 = ø 10 mm
16 = ø 16 mm
20 = ø 20 mm
25 = ø 25 mm
EX Add EX to order the certified ATEX version

Gripper - size 20

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection



Mod. Total closing gripping force at 6 bar (N) Closing gripping force per jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force per jaw at 6 bar (N) Stroke per jaw (°) Working pressure (bar) Working temperature (°C) Repeatability (°) Max use frequency (Hz) Weight (kg)
CGSY-20 93 46.5 108 54 90° 2 ÷ 8 5 ÷ 60 0.05 3 0.313


We think you are in United States.
Update your location?