text.skipToContent text.skipToNavigation

CSD-H-334-5

Operation   Magnetoresistive (CSD only)
Power supply voltage   10 ÷ 27 V DC PNP (CSD only)
Name of Series   CS
Cable length   5 m
Connections   3 wires (CSD only)
Cable output   90°
Type of slot   D-slot
Accessories
Full screen
Your configuration

Magnetic proximity switches, 3-wire cable, D-slot with 90° cable



Mod. Operation Connections Voltage Output Max. current Max Load Protection L = length cable
CSD-H-334-5 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 5 m


Magnetic proximity switches, 3-wire cable, D-slot with 90° cable



Mod. Operation Connections Voltage Output Max. current Max Load Protection L = length cable
CSD-H-334 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-334-5 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 5 m
CSD-H-374 Magnetoresistive 3 wires 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-374-5 Magnetoresistive 3 wires 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage 5 m


Magnetic proximity switches, 3-wire cable, D-slot with 90° cable



Mod. Operation Connections Voltage Output Max. current Max Load Protection L = length cable
CSD-H-334 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-334-5 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 5 m


Magnetic proximity switches, 3-wire cable, D-slot with 90° cable Mod. CSD



Mod. Operation Connections Voltage Output Max. current Max Load Protection L = length cable
CSD-H-334 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-334-5 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 5 m


Magnetic proximity switches, 3-wire cable, D-slot with 90° cable



Mod. Operation Connections Voltage Output Max. current Max Load Protection L = length cable
CSD-H-334 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-334-5 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 5 m
CSD-H-374 Magnetoresistive 3 wires 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-374-5 Magnetoresistive 3 wires 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage 5 m


Magnetic proximity switches, 3-wire cable, D-slot with 90° cable



Mod. Operation Connections Voltage Output Max. current Max Load Protection L = length cable
CSD-H-334 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-334-5 Magnetoresistive 3 wires 10 ÷ 27 V DC PNP 200 mA 6 W Against polarity reversing and overvoltage 5 m
CSD-H-374 Magnetoresistive 3 wires 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage 2 m
CSD-H-374-5 Magnetoresistive 3 wires 10 ÷ 27 V DC NPN 200 mA 6 W Against polarity reversing and overvoltage 5 m


We think you are in United States.
Update your location?