text.skipToContent text.skipToNavigation

MC202-V01

Name of Series   MC
Component   3/2-WAY VALVE
Design   Padlock valve (manual command)
Size   G3/8 - G1/2
Ports   G1/2
Accessories
Full screen
Your configuration

Lockable isolation valves - manual version

Actuating force at 6 bar:
- MC104-V01 = 29N
- MC238-V01 = 31N
- MC202-V01 = 31N



Mod. A B C E F G H L M N R S T U V
MC202-V01 113 67 46 14 46,5 20,5 5,5 M30x1,5 62 60 13 0 ÷ 6 46 G1/2 G1/4


We think you are in United States.
Update your location?