text.skipToContent text.skipToNavigation

DCA20-8

Full screen
Your configuration

Manifolds for valves model VA, Size 16



Mod. Nr positions L1 L2
DCA20-8 8 152 140


Manifolds for valves model VA, Size 16



Mod. Nr positions L1 L2
DCA20-2 2 56 44
DCA20-3 3 72 60
DCA20-4 4 88 76
DCA20-5 5 104 92
DCA20-6 6 120 108
DCA20-7 7 136 124
DCA20-8 8 152 140
DCA20-9 9 168 156
DCA20-10 10 184 172
DCA20-11 11 200 188
DCA20-12 12 216 204
DCA20-13 13 232 220
DCA20-14 14 248 236
DCA20-15 15 264 252
DCA20-16 16 280 268
DCA20-17 17 296 284
DCA20-18 18 312 300
DCA20-19 19 328 316


We think you are in United States.
Update your location?