text.skipToContent text.skipToNavigation
Series 50

Series 50

Double-acting, magnetic, cushioned
ø 16, 25, 32, 40, 50, 63, 80 mm
Series 50 rodless cylinders are available in 7 different diameters to cover as many applications as possible. A permanent magnet is assembled on the cylinder piston allowing the position to be detected by means of proximity switches positioned on the sliding axis.
This series of cylinder is normally supplied with end-stroke cushioning, that can be regulated by means of a screw located on the end-cover.

The Series 50 cylinders are recommended to be used according to the load values and torque forces detailed in the relative tables.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of construction Rodless with integral carriage
Operation Double-acting
Materials End-covers, piston and barrel = AL
seals = PU and NBR
Operating temperature 0°C ÷ 50°C(with dry air - 10°C)
Operating pressure 1 ÷ 8 bar
Speed 10 ÷ 1000 mm/sec (without load)
Fluid Clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Strokes min - max For all bores 100 ÷ 4000 mm
Stroke tolerance Strokes ≤ 1000 mm = 0 / +0,6 mm
strokes > 1000 mm = 0 / +3 mm
Type of mounting Foot mounted
Full screen
Your configuration
Coding example
50 M 2 P 50 A 0500
50 SERIES
M VERSION
M = standard magnetic
2 OPERATION
2 = double-acting cushioned
PNEUMATIC SYMBOL
CDSS (see the following pages)
P MATERIALS
P = anodized AL profile tube - PU and NBR seals - standard carriage
U = anodized AL profile tube - PU and NBR seals - flanged carriage
50 BORE
16 = 16 mm
25 = 25 mm
32 = 32 mm
40 = 40 mm
50 = 50 mm
63 = 63 mm
80 = 80 mm
A TYPE OF MOUNTING
A = standard
0500 STROKE (see table)
We think you are in United States.
Update your location?