Rotary cylinders
Series 69
Magnetic, cushioned
ø 32, 40, 50, 63, 80, 100, 125 mm
Rotational angles: 90°, 180°, 270° and 360°
ø 32, 40, 50, 63, 80, 100, 125 mm
Rotational angles: 90°, 180°, 270° and 360°
Series 69 rotary cylinders are available in 7 different bores and can satisfy a large range of operational requirements.
Through an adjustment screw it is possible to recover part of the play between pinion and rack.
On the heads there is a screw which allows rotation to be adjusted by ± 5°.
Through an adjustment screw it is possible to recover part of the play between pinion and rack.
On the heads there is a screw which allows rotation to be adjusted by ± 5°.
Series
Accessories
Rotary cylinder ser. 69 - 69-032/090-F
Rotary cylinder ser. 69 - 69-032/090-M
Rotary cylinders - 69-032/180-F
Rotary cylinder ser. 69 - 69-032/180-M
Rotary cylinder ser. 69 - 69-040/090-F
Rotary cylinders - 69-040/180-F
Rotary cylinder ser. 69 - 69-040/180-M
Rotary cylinder ser. 69 - 69-050/090-F
Rotary cylinders - 69-050/090-M
Rotary cylinder ser. 69 - 69-050/180-F
Rotary cylinders - 69-050/180-M
Rotary cylinder ser. 69 - 69-063/090-F
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | With internal tie-rods |
Operation | Double-acting |
Materials | End blocks / tube / body = AL rack = steel rack guide shoe = acetal resin pinion = hardened steel seals = NBR |
Type of mounting | Threaded holes in the central body by means of brackets for ISO 15552 cylinders |
Bore | ø 32, 40, 50, 63, 80, 100, 125 mm |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Standard rotation angles | 90°, 180°, 270°, 360° (others on request) |
Bearings | Ball bearings ( ø 32 mm teflon bronze guide) |
Operating pressure | 1 ÷ 10 bar |
Fluid | Filtered air class 7.8.4 according to ISO 8573-1. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
69 | 050 | 090 | F |
69 | SERIES |
PNEUMATIC SYMBOL CD18 |
050 |
BORE 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm 125 = 125 mm |
|
090 |
ROTATIONAL ANGLES 090 = 90° 180 = 180° 270 = 270° 360 = 360° |
|
F |
PINION F = Female M = Male |
|
SEALS MATERIAL = NBR W = FKM + 130°C |
1-4/4 results