Multi-serial Module
Series CX4
Interface with: PROFIBUS, CANopen, EtherNet/IP, PROFINET, EtherCAT.
Can be integrated with I/O Modules.
Can be integrated with I/O Modules.
Series CX4 multi-serial module can interface with the most common fieldbus protocols, like Profibus-DP, CANOpen, EtherCAT, EtherNet/IP, PROFINET. The possibility to enlarge with both Digital and Analog I/O modules, the acquisition of signals coming from Bridge, RTD or TC sensors, the resolution of up to 24 bit and the high number of manageable signals make it particularly suitable for different needs.
Connectable with PC through MicroUSB port, check and configuration of connected components by means of UVIX software. Configuration through Fieldbus. By means of a mechanical interface connection it is used in combination with the Series D valve islands.
Connectable with PC through MicroUSB port, check and configuration of connected components by means of UVIX software. Configuration through Fieldbus. By means of a mechanical interface connection it is used in combination with the Series D valve islands.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Number of digital outputs | 128 |
Number of analogic outputs | 16 |
Number of digital inputs | 128 |
Number of analogic inputs | 16 |
Maximum input absorption | 1,5 A |
Maximum output absorption | 2,5 A |
Supply voltage | 24 V DC +/-10% logic supply 24 V DC +/-10% power supply |
Protection | overload and reverse polarity |
Protection class | IP65 (IP20 in case of module I/O with terminal block) |
Conform with standards | EN-61131-2 |
Operating temperature | 0-50°C |
Material | polymer |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CX | 4 | 01 | W | - | 2A2Q | - | R |
CX | SERIES |
4 |
VERSION 4 = CX4 |
01 |
PROTOCOL 00 = Base closed without Fieldbus cover 01 = PROFIBUS 03 = CANopen 04 = EtherNet/IP 05 = EtherCAT 06 = PROFINET |
W |
INTERFACE 0 = No interface W = WLAN |
2A2Q |
INPUT/OUTPUT MODULES 0 = no module A = 8 digital inputs M8 B = 16 digital inputs terminal block (Push-in) connection C = 2 analog inputs (config. 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA) M12 D = 2 analog inputs (config. 0-10V, ±10V, 0-20mA, 4-20mA, ±20mA) terminal block (Push-in) connection E = 2 BRIDGE inputs M12 F = 2 BRIDGE inputs terminal block (Push-in) connection G = 2 RTD inputs M12 (PT100, PT200, PT500, PT1000) H = 2 RTD inputs terminal block (Push-in) connection (PT100, PT200, PT500, PT1000) L = 2 TCM12 inputs (THERMOCOUPLES) M = 2 TC inputs terminal block (Push-in) connection (THERMOCOUPLES) Q = 8 digital outputs M8 R = 16 digital outputs terminal block (Push-in) connection T = 2 Analog outputs (config. 0-10V,±10V,0-20mA, 4-20mA,±20mA), M12 U = 2 Analog outputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA), terminal block W ** = Closed base without I / O cover |
R |
FIXING TYPE = direct R = DIN rail |
** = The closed base without I / O cover must always be placed after the other modules if present ex: CX401W-2A2W-R...
1-16/18 results
1-15/15 results