text.skipToContent text.skipToNavigation
Series MC

Series MC

Ports G1/4, G3/8 and G1/2
Modular
Metal bowl and bayonet-type mounting
Series MC filter regulators are available with ports G1/4, G3/8 and G1/2.
They combine the features of the filters and regulators and have smaller overall dimensions than the two separate components.

Series
Accessories
5 Products found
Series MC
Series MC
Series MC
Series MC
Series MC
Construction Compact modular with filtering element in HDPE
Materials Zama, NBR, technopolymer
Ports G1/4 G3/8 G1/2
Condensate capacity cm³ 28 72 72
Weight kg 0,443 0,948 0,928
Mounting Vertical, in-line or wall-mounting
Operating temperature -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Quality of delivered air according to ISO 8573-1:2010 Class 6.8.4 with 5μm filtering element
Class 7.8.4 with 25μm filtering element
Draining of condensate Semi-automatic manual (standard), automatic, with depressurisation, protected depressurisation, without drain with port G1/8
Finishing Enamelled
Inlet pressure with standard drain and protected depressurisation 0.3 ÷ 16 bar
with depressurisation 0.3 ÷ 10 bar
with automatic drain 1.5 ÷ 12 bar for G3/8 and G1/2
Outlet pressure 0.5 ÷ 10 bar(standard), 0.5 ÷ 2 bar; 0.5 ÷ 4 bar e 0.5 ÷ 7 bar
Nominal flow See Flow diagrams
Fluid Compressed air
Full screen
Your configuration
Coding example
MC 2 02 D 0 0 2 4 VS
MC SERIES
2 SIZE:
1 = G1/4
2 = G3/8 - G1/2
02 PORTS:
04 = G1/4
38 = G3/8
02 = G1/2
D D = FILTER-REGULATOR
0 FILTERING ELEMENT:
0 = 25μm (standard)
1 = 5μm
0 DRAINING OF CONDENSATE (further details in the dedicated section):
0 = manual semiautomatic, self-relieving
1 = manual semiautomatic, non relieving
3 = automatic, self-relieving (only for G3/8 and G1/2)
4 = depressurisation, self-relieving (only G1/4)
5 = depressurisation, protected, self-relieving
8 = no drain, port G1/8, self-relieving
2 PRESSURE GAUGE: **
= without pressure gauge (standard)
1 = with pressure gauge 0-2.5, with working pressure 0.5 ÷ 2 bar
2 = with pressure gauge 0-6, with working pressure 0.5 ÷ 4 bar
3 = with pressure gauge 0-10, with working pressure 0.5 ÷ 7 bar
4 = with pressure gauge 0-12, with working pressure 0.5 ÷ 10 bar
4 WORKING PRESSURE
= 0.5 ÷ 10
2 = 0.5 ÷ 2 (only G1/4)
4 = 0.5 ÷ 4
7 = 0.5 ÷ 7 (only G1/4)
VS REGULATION TYPE:
= without by-pass valve (standard)
VS = with by-pass valve (only G1/4)
** the pressure gauges are supplied disassembly
for size 1 pressure gauge mod. M043-P..
for size 2 pressure gauge mod. M053-P..

Filter-regulators



Mod. A B C D E F G H I L M N O P Q R S T U
MC104-D00 190,5 102 52 38 11 126,5 27,5 4,5 28 М30x1,5 45 45 G1/8 37 58 3 0 ÷ 6 35 G1/4
MC238-D00 256,5 133 64 59 14 162 35 5,5 45 M47x1,5 62 59 G1/8 53 72 3,5 0 ÷ 9 46 G3/8
MC202-D00 256,5 133 64 59 14 162 35 5,5 45 M47x1,5 62 59 G1/8 53 72 3,5 0 ÷ 9 46 G1/2


We think you are in United States.
Update your location?