Filters
Series MC
Ports G1/4, G3/8 and G1/2
Modular
Metal bowl and bayonet-type mounting
Modular
Metal bowl and bayonet-type mounting
Series MC filters are available with ports G1/4, G3/8 and G1/2.
Bowls are made of metal with a transparent sight glass and have a condensate drain valve which can provide either a manual or semi-automatic function.
Bowls are made of metal with a transparent sight glass and have a condensate drain valve which can provide either a manual or semi-automatic function.
Series
Accessories
Filter ser. mc - MC104-F00
Filter ser. mc - MC104-F10
Filter ser. mc - MC202-F00
Filter ser. mc - MC238-F00
Kit wall brckts + flngs s.mx - MX2-1/2-KK
End-plate flanges (pair)s.mx - MX2-1/2-FL
In-out flanges kit - MX2-3/4-FL
In-out flanges kit - MX2-3/8-FL
In-out flanges kit - MX3-3/4-FL
Rap.clamps+flanges kit s. mx - MX2-1/2-JJ
Kit "b" for modular frl - MC104-ST
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Compact modular with filtering element in HDPE |
Materials | Zama, NBR, tecnopolymer |
Ports | G1/4 G3/8 G1/2 |
Max condensate capacity | 28 cm³ 72 cm³ 72 cm³ |
Weight | kg 0,339 kg 0,718 kg 0,688 |
Mounting | Vertical in-line or wall-mounting |
Operating temperature | -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Quality of delivered air according to ISO 8573-1:2010 | Class 6.8.4 with 5μm filtering element Class 7.8.4 with 25μm filtering element |
Draining of condensate | Semi-automatic manual, automatic protected depressurisation, direct G1/8 exhaust |
Finishing | Enamelled |
Operating pressure | With standard drain and protected depressurisation 0.3 ÷ 16 bar with depressurisation 0.3 ÷ 10 bar with automatic drain 1.5 ÷ 12 bar for G3/8 and G1/2 |
Nominal flow | See FLOW DIAGRAMS on the following pages |
Fluid | Compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
MC | 2 | 02 | F | 0 | 0 |
MC | SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORTS 04 = G1/4 38 = G3/8 02 = G1/2 |
F | F = Filter |
0 |
FILTERING ELEMENT 0 = 25μm (standard) 1 = 5μm |
0 |
DRAINING OF CONDENSATE 0 = normal - semiautomatic (standard) 3 = automatic drain (only for G3/8 and G1/2) 4 = depressurisation (only G1/4) 5 = depressurisation, protected 8 = no drain, port 1/8 |
Mod. | A | B | C | E | F | G | H | M | N | O | P | Q | T | U |
MC104-F00 | 143 | 102 | 41 | 11 | 126,5 | 16,5 | 4,5 | 45 | 45 | G1/8 | 37 | 58 | 35 | G1/4 |
MC238-F00 | 184 | 133 | 51 | 14 | 163 | 21 | 5,5 | 62 | 60 | G1/8 | 53 | 72 | 46 | G3/8 |
MC202-F00 | 184 | 133 | 51 | 14 | 163 | 21 | 5,5 | 62 | 60 | G1/8 | 53 | 72 | 46 | G1/2 |
1-7/7 results