Take-off blocks
Series MC
Ports G1/4 and G1/2
Modular
Modular
The take-off blocks, when equipped with a no return valve, allow the use of non lubricated air and should be inserted between the regulator and the lubricator.
If mounted as last element, they should be assembled with terminal flanges.
If mounted as last element, they should be assembled with terminal flanges.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Kit "b" for modular frl - MC104-ST
Rap.clamps+flanges kit s. mx - MX2-1/2-JJ
End-plate flanges (pair)s.mx - MX2-1/2-FL
In-out flanges kit - MX2-3/4-FL
In-out flanges kit - MX2-3/8-FL
In-out flanges kit - MX3-3/4-FL
Kit wall brckts + flngs s.mx - MX2-1/2-KK
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact |
Materials | zama, NBR, technopolymer |
Ports | G1/4 G1/2 |
Weight | kg 0,232 kg 0,379 |
Take off ports | G1/4 G1/2 |
Mounting | in- line or wall mounting (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Finishing | enamelled |
Operating pressure | 0 ÷ 16 bar |
Nominal flow ( 6 bar ΔP 1bar ) | MC1-B = 4080 Nl/min MC1-B-VNR = 2350 Nl/min MC2-B = 8400 Nl/min MC2-B-VNR = 5600 Nl/min |
Fluid | Compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
MC | 2 | B | VNR |
MC | SERIES |
2 |
SIZE: 1 = G1/4 2 = G1/2 |
B | B = TAKE OFF BLOCK |
VNR |
VERSION: = standard VNR = with no return valve |
1-7/7 results