Lubricators
Series MX
MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
Modular
Bowl with technopolymer cover and bayonet-type mounting
MX is the new series of air treatment components realized by Camozzi, characterized by a modern, linear and compact design, offering high performances. The perfect integration between metal alloys and technopolymers has allowed the realization of a reliable product, light and strong at the same time. Thanks to a new concept of modularity, moreover, the mounting of components has become easier.
These proportional lubricators enable a precision metering.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
These proportional lubricators enable a precision metering.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
Lubricator ser. mx - MX2-1/2-L00
Lubricator ser. mx - MX2-3/4-L00
Lubricator ser. mx - MX2-3/8-L00
Lubricator ser. mx - MX3-1-L00
Lubricator ser. mx - MX3-3/4-L00
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Modular, compact |
Materials | See table of Materials |
Ports | MX2: G3/8 - G1/2 - G3/4 MX3: G3/4 - G1 |
Oil capacity | MX2: 118 cm³ MX3: 170 cm³ |
Oil refilling | Even during use |
Mounting | Vertical in-line wall-mounting (by means of clamps) |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) -5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Oil for lubrication | Use ISO VG32 oils. Once applied, the lubrication should never be interrupted. |
Operating pressure | 0 ÷ 16 bar |
Min. air consumption for lubrication at 1 bar | MX2: 17 l/min MX3: 50 l/min |
Min. air consumption for lubrication at 6 bar | MX2: 38 l/min MX3: 90 l/min |
Nominal flow | See Flow diagrams |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | 1/2 | L | 00 | LH |
MX | SERIES |
2 |
SIZE 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
1/2 |
PORT 1/2 = G1/2 3/4 = G3/4 1 = G1 |
L | LUBRICATOR |
00 |
DESIGN TYPE 00 = atomized oil |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |
Mod. | A | C | D | G | I | M | N | O | P | R | S | T | Weight (kg) |
MX2-3/8-L00 | G3/8 | 70 | 18.5 | 55.5 | 68 | 84.5 | 210 | 104.5 | 20.5 | 85 | 152 | 37.5 | 0.5 |
MX2-1/2-L00 | G1/2 | 70 | 18.5 | 55.5 | 68 | 84.5 | 210 | 104.5 | 20.5 | 85 | 152 | 37.5 | 0.5 |
MX2-3/4-L00 | G3/4 | 70 | 18.5 | 55.5 | 68 | 84.5 | 210 | 104.5 | 20.5 | 85 | 152 | 37.5 | 0.5 |
MX3-3/4-L00 | G3/4 | 89.5 | 18.5 | 61.5 | 76 | 100 | 243 | 123 | 21 | 99 | 178 | 44.5 | 0.8 |
MX3-1-L00 | G1 | 89.5 | 18.5 | 61.5 | 76 | 100 | 243 | 123 | 21 | 99 | 178 | 44.5 | 0.8 |