Series
Accessories
Compact cylinder ser. 32 - 32F2A020A010
Compact cylinder ser. 32 - 32F2A020A015
Compact cylinder ser. 32 - 32F2A020A020
Compact cylinder ser. 32 - 32F2A020A025
Compact cylinder ser. 32 - 32F2A020A050
Compact cylinder ser. 32 - 32F2A025A010
Compact cylinder ser. 32 - 32F2A025A020
Compact cylinder ser. 32 - 32F2A025A025
Compact cylinder ser. 32 - 32F2A025A030
Compact cylinder ser. 32 - 32F2A025A040
Compact cylinder ser. 32 - 32F2A025A050
Compact cylinder ser. 32 - 32F2A032A010
Swivel ball joint - GA-50-63
Rear trunnion (ball joint) - R-41-100
Rear trunnion - R-41-125
Clevis pin - S-50
Compensator joint m10x1,25 - GKF-25-32
Coupler m12x1,25 - GKF-40
Compensator joint m16x1,50 - GKF-50-63
Foot mount - B-31-12-16
Foot mount - B-31-25
Foot mount - B-32-20
Foot mount - B-41-100
Foot mount - B-41-125
Foot mount - B-41-32
Foot mount - B-41-40
Foot mount - B-41-50
Foot mount - B-41-63
Foot mount - B-41-80
Front/rear flange - D-E-31-12-16
Front/rear flange - D-E-32-20
Front/rear flange - D-E-32-25
Front/rear flange - D-E-41-100
Front/rear flange - D-E-41-125
Front/rear flange - D-E-41-32
Front/rear flange - D-E-41-40
Front/rear flange - D-E-41-50
Front/rear flange - D-E-41-63
Front/rear flange - D-E-41-80
Rod clevis - G-12-16
Rod clevis - G-20
Rod clevis - G-25-32
Rod clevis - G-40
Rod clevis - G-50-63
Rod clevis - G-80-100
Rear trunnion bracket - I-20-25
Rear trunnion (male) - L-31-12-16
Rear trunnion (male) - L-32-20
Rear trunnion (male) - L-32-25
Rear trunnion (male) - L-41-100
Rear trunnion (male) - L-41-125
Rear trunnion (male) - L-41-32
Rear trunnion (male) - L-41-40
Rear trunnion (male) - L-41-50
Rear trunnion (male) - L-41-63
Rear trunnion (male) - L-41-80
Centering pin for end caps - TS-32-20
Centering ring for end caps - TR-32-100
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
32 | M | 2 | A | 032 | A | 050 |
32 | SERIES | |
M |
VERSION M = male rod thread, mounted with rod nut Mod. U F = female rod thread R = antirotation with flange (from Ø20 to Ø100; no single-acting) |
|
2 |
OPERATION 1 = single-acting, front spring 2 = double-acting 3 = double-acting, through-rod 4 = single-acting, rear spring |
PNEUMATIC SYMBOLS CS06 CD08 CD12 CS08 |
A |
MATERIALS A = anodized aluminium body, end blocks and piston, PU seals (rod, end-blocks OR and piston) |
|
032 |
BORES 012 = 12 mm 016 = 16 mm 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm |
050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm 125 = 125 mm |
A |
CONSTRUCTION A = standard |
|
050 | STROKE (see the table) | |
VARIANTS = standard V = FKM rod seal W = high temperatures (up to 140°C) non-magnetic (only for version M and F) (_ _ _) = stem longer than _ _ _ mm |
Ø | A | AF | BG | G | ØD | ØD1 | ØD2 | ØD3 | ØD4 | E | EE | KF | KK | LA | PL | RT | SW1 | T1 | T2 | TG | ZA + | ZB + |
12 | 10 | 8 | 18 | 10,5 | 6 | 6 | - | - | 9 | 27,5 | M5 | M3 | M5 | 3,5 | 6 | M4 | 5 | - | 2,1 | 16 | 35 | 39,2 |
16 | 12 | 10 | 18,5 | 10,5 | 8 | 6 | - | - | 9 | 29 | M5 | M4 | M6 | 3,5 | 6 | M4 | 7 | - | 2,1 | 18 | 35 | 39,7 |
20 | 16 | 11 | 20 | 10,9 | 10 | 9 | - | - | 9 | 35,8 | M5 | M6 | M8 | 5 | 6,5 | M5 | 8 | - | 2,5 | 22 | 36,8 | 42,5 |
25 | 16 | 11 | 20 | 11,9 | 10 | 9 | - | - | 9 | 40,7 | M5 | M6 | M8 | 5 | 7 | M5 | 8 | - | 2,5 | 26 | 38,8 | 44,5 |
32 | 19 | 13 | - | 14,3 | 12 | - | 30 | 24 | 9 | 49,6 | G1/8 | M8 | M10x1,25 | - | 7,6 | M6 | 10 | 2 | 2,5 | 32,5 | 44 | 51 |
40 | 19 | 13 | - | 14,3 | 12 | - | 35 | 29 | 9 | 57 | G1/8 | M8 | M10x1,25 | - | 7,6 | M6 | 10 | 2 | 2,5 | 38 | 45 | 52 |
50 | 22 | 16 | - | 14,3 | 16 | - | 40 | 34 | 12 | 69,6 | G1/8 | M10 | M12x1,25 | - | 7,6 | M8 | 13 | 2 | 3 | 46,5 | 45 | 53 |
63 | 22 | 16 | - | 14 | 16 | - | 45 | 39 | 12 | 79,6 | G1/8 | M10 | M12x1,25 | - | 7,6 | M8 | 13 | 2 | 3 | 56,5 | 49 | 57 |
80 | 28 | 20 | - | 14,8 | 20 | - | 45 | 39 | 12 | 95,6 | G1/8 | M12 | M16x1,5 | - | 7,7 | M10 | 17 | 2 | 3 | 72 | 54 | 63,5 |
100 | 28 | 20 | - | 17,8 | 25 | - | 55 | 49 | 12 | 115,6 | G1/8 | M12 | M16x1,5 | - | 8 | M10 | 22 | 2 | 3 | 89 | 66,8 | 76,5 |
125 | 40 | 25 | 20 | 20 | 25 | - | 60 | 50 | 12 | 134,6 | G1/4 | M16 | M20x1,5 | - | 10,5 | M12 | 22 | 4 | 2,5 | 110 | 81 | 92 |
1-16/27 results