Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Rod end alignment coupler - GK-50-63
Rod end algnmnt cplr m20x1,5 - GK-80-100
Piston rod socket joint - GY-50-63
Piston rod socket joint - GY-80-100
Rear trunnion (ball joint) - R-41-100
Rear trunnion - R-41-125
Compensator joint m16x1,50 - GKF-50-63
Compensator joints m20x1,50 - GKF-80-100
Rear trunnion (female) - C-41-50
Front/rear trunnion (female) - C-H-41-100
Front/rear trunnion (female) - C-H-41-125
Rear trunnion (female) - C-H-41-63
Front/rear trunnion (female) - C-H-41-80
Foot mount - B-41-100
Foot mount - B-41-125
Foot mount - B-41-50
Foot mount - B-41-63
Foot mount - B-41-80
Front/rear flange - D-E-41-100
Front/rear flange - D-E-41-125
Front/rear flange - D-E-41-50
Front/rear flange - D-E-41-63
Front/rear flange - D-E-41-80
Center trunnion - F-61-100
Center trunnion - F-61-125
Center trunnion - F-61-50
Center trunnion - F-61-63
Center trunnion - F-61-80
Counter bracket for cntr trn - BF-100-125
Rear trunnion (male) - L-41-100
Rear trunnion (male) - L-41-125
Rear trunnion (male) - L-41-50
Rear trunnion (male) - L-41-63
Rear trunnion (male) - L-41-80
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
6PF | 3 | P | 050 | A | 0200 |
6PF | SERIES | |
3 |
OPERATION: 3 = double-acting low friction, no cushion |
PNEUMATIC SYMBOLS CD22 |
P |
MATERIALS: P = see the table on the following page |
|
050 |
BORES: 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm 125 = 125 mm |
|
A |
CONSTRUCTION: A = standard with rod nut RL = cylinder with rod lock |
|
0200 | STROKES (see the table) | |
VERSIONS: = standard P = PU rod seal V = FKM rod seal L = without rod seal (rear supply only) * G = with brass rod scraper EX = ATEX ( _ _ _ ) = extended piston rod _ _ _ mm * The possibility to order the cylinder without piston rod seal further reduces the friction force. |
Ø | AM | B | BG | E | EE | F | G | H | KK | L1 | L2 | L3 | MM | N | PL | R | RT | SW1 | SW2 | SW3 | SW4 | TG | VA | VD | WH | ZJ |
50 | 32 | 40 | 16 | 64.5 | G1/4 | 14 | 8 | 17 | M16x1.5 | 25 | 106 | 5 | 20 | 29.5 | 15 | 16 | M8 | 17 | 8 | 3 | 24 | 46.5 | 4 | 6 | 37 | 143 |
63 | 32 | 45 | 16 | 75 | G3/8 | 14 | 8 | 24 | M16x1.5 | 26 | 121 | 5 | 20 | 36.5 | 21 | 28 | M8 | 17 | 8 | 3 | 24 | 56.5 | 4 | 6 | 37 | 158 |
80 | 40 | 45 | 19 | 93 | G3/8 | 14 | 8 | 24 | M20x1.5 | 30 | 128 | 0 | 25 | 36 | 21 | 30 | M10 | 22 | * | 5 | 30 | 72 | 4 | 7 | 46 | 174 |
100 | 40 | 55 | 19.5 | 110 | G1/2 | 14 | 8 | 26 | M20x1.5 | 35 | 138 | 0 | 25 | 38.5 | 23 | 40 | M10 | 22 | * | 5 | 30 | 89 | 4 | 7 | 51 | 189 |
125 | 54 | 60 | 23 | 135 | G1/2 | 14 | 10.5 | 30 | M27x2 | 42 | 160 | 0 | 32 | 43 | 23.5 | 50 | M12 | 27 | 12 | 4 | 41 | 110 | 6 | 8 | 65 | 225 |
1-16/28 results