text.skipToContent text.skipToNavigation
Series QP - QPR

Series QP - QPR

Series QP: single and double-acting, magnetic
Series QPR: double-acting magnetic, non-rotating
ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
Series QP - QPR cylinders are available in 10 bore sizes, from ø12 to ø100. Their compact dimension allows the installation in small spaces. Because of their particular construction, they can be mounted by means of feet or trunnion.

The guides are manufactured in the external profile parallel to the sliding axis on three sides. These are used to locate the switches that sense the piston position. The non rotating guides make the QPR suitable for supply operations and for handling equipment.
Series
Accessories
  • 1(current)
  • 2
  • 3
130 Products found
Series QP
Series QP
Series QP
Series QP
Series QP
Series QP
Series QP
Short-stroke cylinder - QPR2A012A005
Series QPR
Series QP
Series QP
Series QP
Series QP
  • 1(current)
  • 2
  • 3
Type of construction Series QP: compact profile
Series QPR: compact with non rotating guides
Operation Series QP: single and double-acting
Series QPR: double-acting
Materials body: anodized AL
rod: rolled stainless steel
piston seals: PU
rod seals: PU (Ø 12 ÷ 25 mm) - NBR (Ø 32 ÷ 100 mm)
Operating temperature 0°C ÷ 80°C (with dry air -20°C)
Assembly by means of screws or brackets
Operating pressure 1 ÷ 10 bar (double-acting);
2 ÷ 10 bar (single-acting)
Fluid filtered air, without lubrication.
If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Strokes (min-max) Series QP: 1 ÷ 150 mm (ø12 ÷ ø 25) - 1 ÷ 200 mm (ø 32 ÷ ø 100)
Series QPR: 1 ÷ 50 mm (ø 12) - 1 ÷ 75 mm (ø 16) - 1 ÷ 100 mm (ø 20 ÷ ø 100)
Strokes the minimum stroke for use of the sensors is 10 mm
Bores ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Full screen
Your configuration
CODING EXAMPLE
QP 2 A 050 A 050
QP SERIES
QP = standard
QPR = standard non-rotating
2 OPERATION
1 = single-acting, front spring (only QP)
2 = double-acting
3 = double-acting, through-rod
PNEUMATIC SYMBOLS
CS09
CD07
CD14
A MATERIALS
A = rolled stainless steel rod - AL tube profile
050 BORE
012 = 12 mm
016 = 16 mm
020 = 20 mm
025 = 25 mm
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm
080 = 80 mm
100 = 100 mm
A TYPE OF MOUNTING
A = standard
050 STROKE (see the table)
= standard
V = FKM rod seal
W = all FKM seals (Ø 12 excepted)
We think you are in United States.
Update your location?