text.skipToContent text.skipToNavigation
Mod. PE LD

Mod. PE LD

Wide chemical compatibility, food-safe compatibility, high performance at low temperatures, high resistance to aging.
Low-density polyethylene tubes are ideal for food processing or fluid transmission applications. Utilising food-grade material allows continuous contact with food and beverages and provides a safe user environment.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Operating Temperature with air °C -60 ÷ +40
Operating pressure at 20°C (bar) 7 - 21
Min. bend radius mm 19 - 76
Specific weight (g/m) 8,5 - 25,4
Box m 25 and 100
Standard Size mm 4/2; 6/4; 8/6; 10/8
Standards REACH, RoHS
REG UE 10/2011 (Raw material)
FDA 21 CFR
REG UE 1935/2004 (MOCA)
D.M. 174 del 06/04/2004

POLYETHYLENE PE LD (TPE) Mod. PE LD

Box 25 m

TRANSPARENT BLACK BLUE External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPE-4/2-0101-N-B25 4 2 1 21 19 8,5
TPE-6/4-0101-N-B25 TPE-6/4-0101-BK-B25 TPE-6/4-0101-B-B25 6 4 1 13 32 14,1
TPE-8/6-0101-N-B25 TPE-8/6-0101-BK-B25 TPE-8/6-0101-B-B25 8 6 1 10 43 19,8
TPE-10/8-0101-N-B25 TPE-10/8-0101-BK-B25 TPE-10/8-0101-B-B25 10 8 1 7 76 25,4

Box 100 m

TRANSPARENT BLACK BLUE External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPE-4/2-0101-N-B100 4 2 1 21 19 8,5
TPE-6/4-0101-N-B100 TPE-6/4-0101-BK-B100 TPE-6/4-0101-B-B100 6 4 1 13 32 14,1
TPE-8/6-0101-N-B100 TPE-8/6-0101-BK-B100 TPE-8/6-0101-B-B100 8 6 1 10 43 19,8
TPE-10/8-0101-N-B100 TPE-10/8-0101-BK-B100 TPE-10/8-0101-B-B100 10 8 1 7 76 25,4


We think you are in United States.
Update your location?