text.skipToContent text.skipToNavigation
Mod. TPA HL

Mod. TPA HL

High resistance to aging, good heat resistance, good hydrocarbon and oil resistance, proper for higher pressure.
High-quality rigid polyamide tubes are ideal for misting and
lubricating applications.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Operating Temperature with air °C -40 ÷ +100
Operating Temperature with water base °C 70
Max temperature °C 125
Operating pressure at 20°C (bar) 87 - 91
Min. bend radius mm 25 - 120
Specific weight (g/m) 9,5 - 89
Box m 25 and 100
Standard Size mm 4/2,5; 6/3; 6,35/3; 9,53/5; 12,7/7
Standards REACH, RoHS
DIN 73378
DIN 74324
not for (6,35/3; 9,53/5; 12,7/7)

POLYAMIDE PA12 HL (TSR, TRSR) Mod. TPA HL

Box 25 m

BLACK External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPA-4/2-0201-BK-B25 4 2 1 91 25 9,5
TPA-6/3-0201-BK-B25 6 3 1,50 93 36 21,4
TPA-6,35/3-0201-BK-B25 6,35 3 1,675 95 40 24,8
TPA-9,53/5-0201-BK-B25 9,53 5 2,26 87 120 52
TPA-12,7/7-0201-BK-B25 12,70 7 2,85 87 120 89

Box 100 m

BLACK External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPA-4/2-0201-BK-B100 4 2 1 91 25 9,5
TPA-6/3-0201-BK-B100 6 3 1,50 93 36 21,4
TPA-6,35/3-0201-BK-B100 6,35 3 1,675 95 40 24,8
TPA-9,53/5-0201-BK-B100 9,53 5 2,26 87 120 52
TPA-12,7/7-0201-BK-B100 12,70 7 2,85 87 120 89


We think you are in United States.
Update your location?