text.skipToContent text.skipToNavigation
Mod. TPA PHL

Mod. TPA PHL

High resistance to aging, good heat resistance, excellent hydrolysis resistance, good CNG/LPG resistance.
High-quality polyamide tubes offer reliable performance for
multiple fluids at different temperatures.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Operating Temperature with air °C -40 ÷ +80
Operating Temperature with water base °C 70
Max temperature °C 100
Operating pressure at 20°C (bar) 12 - 44
Min. bend radius mm 16 - 85
Specific weight (g/m) 9,7 - 35,6
Box m 25 and 100
Standard Size mm 4/2; 6/4; 8/6; 10/8; 12/10
Standards REACH,
RoHS
DIN 73378
DIN 74324

POLYAMIDE PA12 PHL (TRN) Mod. TPA PHL

Box 25 m

TRANSPARENT BLACK BLUE External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPA-4/2-0101-N-B25 TPA-4/2-0101-BK-B25 TPA-4/2-0101-B-B25 4 2 1 44 16 9,7
TPA-6/4-0101-N-B25 TPA-6/4-0101-BK-B25 TPA-6/4-0101-B-B25 6 4 1 28 30 16,2
TPA-8/6-0101-N-B25 TPA-8/6-0101-BK-B25 TPA-8/6-0101-B-B25 8 6 1 20 40 22,6
TPA-10/8-0101-N-B25 TPA-10/8-0101-BK-B25 TPA-10/8-0101-B-B25 10 8 1 16 60 29,1
TPA-12/10-0101-N-B25 TPA-12/10-0101-BK-B25 TPA-12/10-0101-B-B25 12 10 1 12 85 35,6
Black tubing is recommend for outdoor applications.
Box 100 m

TRANSPARENT BLACK BLUE External Ø
mm
Internal Ø
mm
Thickness
tube
mm
Operating
pressure
bar
Bend
radius
mm
Specific
weight
g/m
TPA-4/2-0101-N-B100 TPA-4/2-0101-BK-B100 TPA-4/2-0101-B-B100 4 2 1 44 16 9,7
TPA-6/4-0101-N-B100 TPA-6/4-0101-BK-B100 TPA-6/4-0101-B-B100 6 4 1 28 30 16,2
TPA-8/6-0101-N-B100 TPA-8/6-0101-BK-B100 TPA-8/6-0101-B-B100 8 6 1 20 40 22,6
TPA-10/8-0101-N-B100 TPA-10/8-0101-BK-B100 TPA-10/8-0101-B-B100 10 8 1 16 60 29,1
TPA-12/10-0101-N-B100 TPA-12/10-0101-BK-B100 TPA-12/10-0101-B-B100 12 10 1 12 85 35,6
Black tubing is recommend for outdoor applications.

We think you are in United States.
Update your location?