text.skipToContent text.skipToNavigation
Mod. BH

Mod. BH

The following is supplied:
2x feet
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. BH-54

+ = add the stroke



Mod. Ø A1 A2 B D F H I L
BH-54-16 16 - 20 5 5.5 3 53.5 41.5 -
BH-54-25 25 - 20 6 5.5 4 60 48.5 -
BH-54-32 32 30 45 5 4.5 6 91 82 30
BH-54-40 40 30 45 5 4.5 8.5 99 90 25
BH-54-50 50 30 45 5 6.5 1 148 123 35
BH-54-63 63 30 45 5 6.5 3.5 172 147 35


We think you are in United States.
Update your location?