text.skipToContent text.skipToNavigation
Mod. B INOX

Mod. B INOX

Material: Stainless Steel 304

Supplied with:
2x feet
1x nut
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. B INOX

+ = add the stroke



Mod. Ø ØAB XS XA+ SA+ AO AU C RX TR US NH
B-94-12-16 16 5,5 32 91 82 6 13 3 13 32 42 20
B-94-20-25 20 6,6 36 108 100 8 16 4 20 40 54 25
B-94-20-25 25 6,6 40 113 101 8 16 4 20 40 54 25


Foot mount Mod. B INOX

+ = add the stroke



Mod. Ø ØAB XS XA+ SA+ AO AU C RX TR US NH
B-94-12-16 16 5,5 32 91 82 6 13 3 13 32 42 20
B-94-20-25 20 6,6 36 108 100 8 16 4 20 40 54 25
B-94-20-25 25 6,6 40 113 101 8 16 4 20 40 54 25


We think you are in United States.
Update your location?