text.skipToContent text.skipToNavigation
Mod. B INOX

Mod. B INOX

Material: Stainless steel 316

Supplied with:
2x feet
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. B INOX

+ = add the stroke



Mod. Ø ØAB AH AO AT AU E TR SA+ XA+
B-90-32 32 7 32 11 4 24 45 32 142 144
B-90-40 40 9 36 8 4 28 52 36 161 163
B-90-50 50 9 45 15 5 32 65 45 170 175
B-90-63 63 9 50 13 5 32 75 50 185 190
B-90-80 80 12 63 14 6 41 95 63 210 215
B-90-100 100 14 75 16 6 41 115 75 220 230
B-90-125 125 16 90 25 8 45 140 90 250 270


Foot mount Mod. B INOX

+ = add the stroke



Mod. Ø ØAB AH AO AT AU E TR SA+ XA+
B-90-32 32 7 32 11 4 24 45 32 142 144
B-90-40 40 9 36 8 4 28 52 36 161 163
B-90-50 50 9 45 15 5 32 65 45 170 175
B-90-63 63 9 50 13 5 32 75 50 185 190
B-90-80 80 12 63 14 6 41 95 63 210 215
B-90-100 100 14 75 16 6 41 115 75 220 230
B-90-125 125 16 90 25 8 45 140 90 250 270


We think you are in United States.
Update your location?