text.skipToContent text.skipToNavigation
Mod. B-27

Mod. B-27

Material: zinc-plated steel

Supplied with:
1x foot
1x front end cap nut mod. V
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB AO AT AU NH SA + TR US XA + XS
B-27-20 20 5,5 6 3 13 20 79 32 42 83 27
B-27-25 25 6,6 8 3 12,5 22 78 38 49 82 26
B-27-32 32 6,6 8 4 16 25 95 40 54 102 35
B-27-40 40 7 7 4 16 28 99 52 66 107 36


Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB AO AT AU NH SA + TR US XA + XS
B-27-20 20 5,5 6 3 13 20 79 32 42 83 27
B-27-25 25 6,6 8 3 12,5 22 78 38 49 82 26
B-27-32 32 6,6 8 4 16 25 95 40 54 102 35
B-27-40 40 7 7 4 16 28 99 52 66 107 36


We think you are in United States.
Update your location?