text.skipToContent text.skipToNavigation
Mod. B-3E-PM

Mod. B-3E-PM

Material:
zinc-plated steel

Supplied with: 
2x foot brackets 
4x screws
 
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Foot bracket Mod. B-3E-PM

+ = add the stroke



Mod. Size Compatible with SA + XA AH TR AT AU AO ØAB ER
B-3E-20-PM 20 PM-3E-20-0017 133 124,5 27 44 4 16 9 4,5 55
B-3E-32-PM 32 PM-3E-32-0023 / PM-3E-32-0024 / PM-3E-32-0100 135 126,5 36 52 4 16 9 4,5 62


Foot bracket Mod. B-3E-PM

+ = add the stroke



Mod. Size Compatible with SA + XA AH TR AT AU AO ØAB ER
B-3E-20-PM 20 PM-3E-20-0017 133 124,5 27 44 4 16 9 4,5 55
B-3E-32-PM 32 PM-3E-32-0023 / PM-3E-32-0024 / PM-3E-32-0100 135 126,5 36 52 4 16 9 4,5 62


We think you are in United States.
Update your location?