Lockable isolation 3/2-way valves
Series MD
Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular
Manual, electro-pneumatic, servo-pilot and pneumatic control
Modular
Manual, electro-pneumatic, servo-pilot and pneumatic control
The Series MD offers multi-sector solutions that ensure saving in terms of installation time, space and costs.
Series MD lockable isolation valves allow the inlet and exhaust of compressed air from the plant and can meet several application requirements.
The electric version can be equipped with different options of manual override (Push & Turn, Push-in, retaining lever).
Moreover, a version without override is also available.
The manually operated valve can be locked thanks to the use of padlocks.
Series MD lockable isolation valves allow the inlet and exhaust of compressed air from the plant and can meet several application requirements.
The electric version can be equipped with different options of manual override (Push & Turn, Push-in, retaining lever).
Moreover, a version without override is also available.
The manually operated valve can be locked thanks to the use of padlocks.
Series
Accessories
Lockable isolation valve ser.md - MD1-V01
Lockable isolat. vlv se. md - MD1-V01-1/4
Left hand isolation val. - MD1-V01-1/4-LH
Lockable isolation valve - MD1-V01-1/8
Lockable isolation valve - MD1-V01-3/8
Lockable isolation valve - MD1-V01-6
Lockable isolation valve - MD1-V01-8
Solenoid lckbl isltn vlv ser.md - MD1-V16
Isolation valve - MD1-V16-1/4
Isolation valve - MD1-V16-1/8
Isolation valve - MD1-V16-3/8
Isolation valve - MD1-V16-8
Conn. kit 1/4 ser. md (pair) - MD1-A-1/4
Conn. kit 1/8 ser. md (pair) - MD1-A-1/8
Conn. kit 3/8 ser. md (pair) - MD1-A-3/8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact, spool-type |
Materials | see TABLE OF MATERIALS on the following page |
Ports | with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded, integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm |
Fixing | in-line; wall-mounting by means of through holes in the body or with a support bracket; panel-mounting (for manually operated version only) |
Operating temperature | -5°C ÷ 50°C up to 16 bar |
Operating pressure | Manual valve: -0.8 bar ÷ 10 bar Electro-pneumatic valve: 2 bar ÷ 10 bar Servopilot or pneumatic valve: -0.8 bar ÷ 10 bar (with pilot 2 ÷ 10 bar) |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Nominal exhaust flow at 6 bar with ∆p = 1 bar | 850 Nl/min |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-V01-1/4-1/8
Example: MD1-V01-1/4-1/8
MD | 1 | V | 01 | 1/8 |
MD | SERIES | |
1 |
DIMENSION: 1 = 42 mm |
|
V | 3/2-WAY VALVE | |
01 |
DESIGN TYPE: 01 = lockable manual control 16 = electro-pneumatic control, Push & Turn manual override 16IL = electro-pneumatic control, bistable manual override, lever type |
16IM = electro-pneumatic control, monostable manual override 16IT = electro-pneumatic control without manual override 36 = pneumatic control |
1/8 |
PORTS (IN - OUT) *: = without cartridges 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 |