text.skipToContent text.skipToNavigation
Series D4

Series D4

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
CODING EXAMPLE - MULTIPOLE VERSION
The choice of the fitting made in the Terminal Plates section is also valid for the initial subbase/intermediate
DM C 4 M W R A 03R XHCDQ2DXHE 2MB2C E R
DM MODULAR ISLAND
C VALVE
C= VC Model
4 SIZE
4= 25 mm
M ELECTRICAL CONNECTION
M = Multipole 25 pin PNP
Q = Multipole 44 pin PNP
W INTERFACE
O = without interface
W = WLAN
R MANUAL OVERRIDE
P = push button
R = with push and turn device
A SERVO-PILOT SUPPLY
A = internal
B = external
C = external with fitting (S6510 6-1/8) and threaded silencer (2931 1/8)
D = internal with threaded silencer (2931 1/8)
03R CONNECTOR:
0 = without connector
CONNECTOR R WITH CABLE
03R = 3 mt
05R = 5 mt
10R = 10 mt
15R = 15 mt
20R = 20 mt
25R = 25 mt
XHCDQ2DXHE SUBBASES
K = threaded subbase
C = with fittings for tube Ø8 (S6510 8-3/8)
D = with fittings for tube Ø10 (S6510 10-3/8)
E = with fittings for tube Ø12 (S6510 12-3/8)
F = with fittings for tube Ø14 (S6510 14-3/8)

SEALS
Q = seal on channels 1, 3, 5
R = seal on channel 1
V = seal on channels 3 and 5

INITIAL SUBBASE/INTERMEDIATE:*
X = supply (1) and exhausts (3, 5)
XS = supply (1) and exhausts (3, 5) with threaded silencer (2931 1/2)
XH = supply (1) and exhausts (3, 5) with silencer

* These subbases use the connection described in the Terminal Plates menu
2MB2C VALVES
M = 5/2 monostable
B = 5/2 bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 2x3/2 (NC+NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = free position
W = position without valve
E TERMINAL PLATES CONNECTIONS
K = threaded G 1/2
D = with fittings for tube Ø10 (S6510 10-1/2)
E = with fittings for tube Ø12 (S6510 12-1/2)
F = with fittings for tube Ø14 (S6510 14-1/2)
G = with fittings for tube Ø16 (S6510 16-1/2)
R FIXING TYPE
= direct
R = DIN rail

MULTIPOLE VERSION

The multipole version can be connected quickly and safely through the connecting cable with angled outlet of 25 or 44 pins to the electric Sub-D connector integrated in the island. The single modularity of the subbases allows to create islands with up to a maximum of 11 or 19 valve positions according to the type of connecting cable used.


MULTIPOLE version 25 and 44 pin DIMENSIONS





We think you are in United States.
Update your location?