Brass rapid push-on fittings for plastic tubes
Series 1000
Tube external diameters: 5/3, 6/4, 8/6, 10/8, 12/10, 15/12,5 mm
Fittings threads: metric (M5, M6, M12x1, M12x1,25),
BSP (G1/8, G1/4, G3/8, G1/2), BSPT (R1/8, R1/4, R3/8, R1/2)
Fittings threads: metric (M5, M6, M12x1, M12x1,25),
BSP (G1/8, G1/4, G3/8, G1/2), BSPT (R1/8, R1/4, R3/8, R1/2)
Series 1000 rapid push-on fittings can be easily installed.
The push-in locking nuts can be tightened both manually and with a spanner even in case of stiff tubes like the PA or the Hytrel Polyester.
The special shape of the guiding cone ensures that the tube cannot be accidentally cut.
The push-in locking nuts can be tightened both manually and with a spanner even in case of stiff tubes like the PA or the Hytrel Polyester.
The special shape of the guiding cone ensures that the tube cannot be accidentally cut.
1-16/24 results
Series
Accessories
Rapid fitting - 1410 8/6-1/4
Rapid fitting - 1420 8/6-1/8
Rapid fitting - 1463 6/4-1/4
Rapid fitting - 1463 6/4-1/8
Rapid fitting - 1463 8/6-1/4
Rapid fitting - 1493 6/4-1/8
Rapid fitting - 1500 6/4-1/4
Rapid fitting - 1500 6/4-1/8
Rapid fitting - 1500 8/6-1/4
Rapid fitting - 1500 8/6-1/8
Rapid fitting - 1500 12/10-3/8
Rapid fitting - 1510 6/4-1/4
Rapid fitting - 1723 8/6-M12X1
Aluminum washer - 2651 1/4
Washer for fitting - 2661 1/2
Washer for fitting - 2661 1/4
Washer for fitting - 2661 1/8
Washer for fitting - 2661 3/8
Washer for fitting - 2661 M5
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Diameters | 5/3 - 6/4 - 8/6 - 10/8 - 12/10 - 15/12,5 mm |
Threads | GAS conical ISO 7 (BSPT) GAS cylindrical ISO 228 (BSP) M5 - M6 NPT and metric (available on request) |
Temperature | -20°C ÷ 80°C NOTE: for a better use of the fitting we recommend to check the tubing specifications. |
Tube to connect | PA polyethylene braided PVC rilsan PU, Hytrel Polyester |
Medium | compressed air low pressure fluids |
Materials | body and nut: nickel-plated brass O-ring: NBR thread seals: PTFE, PA, AL |
Working pressure | the nominal pressure of the fittings is always higher than the pressure of the tube |
1-16/23 results