text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Junction elbow
Full screen
Your configuration

Fittings Mod. 6555



Mod. A G C L F T M SW Weight [g]
6555 4-4 4 4 3.5 22 9 16.5 17.5 9 8
6555 6-6 6 6 4 24.5 12.7 18 20 9 14
6555 8-8 8 8 5 27.5 14.2 20 22.5 11 21
6555 10-10 10 10 5.8 32 16.5 23 26 13 26


We think you are in United States.
Update your location?