text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Double banjo
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6620



Mod. A C F L O V W Weight [g] assembled with Mod.
6620 4-M5 4 5 9 38 9 5.1 Ø 9 13 SCU, SVU, SCO...
6620 4-1/8 4 7.5 9 43 14.5 9.8 Ø 14 19 1631, 1635, SCU, SVU, SCO...
6620 6-1/8 6 8 12.7 48 14.5 9.8 Ø 14 24 1631, 1635, SCU, SVU, SCO...
6620 6-1/4 6 10 12.7 52 14.5 13.2 Ø 18 26 1631, 1635, SCU, SVU, SCO...
6620 8-1/8 8 8 14.2 51 14.5 9.8 Ø 14 32 1631, 1635, SCU, SVU, SCO...
6620 8-1/4 8 10 14.2 55 14.5 13.2 Ø 18 34 1631, 1635, SCU, SVU, SCO...


We think you are in United States.
Update your location?