POLYAMIDE PA12 HL (TSR, TRSR)
Mod. TPA HL
High resistance to aging, good heat resistance, good hydrocarbon and oil resistance, proper for higher pressure.
High-quality rigid polyamide tubes are ideal for misting and
lubricating applications.
lubricating applications.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Operating Temperature with air °C | -40 ÷ +100 |
Operating Temperature with water base °C | 70 |
Max temperature °C | 125 |
Operating pressure at 20°C (bar) | 87 - 91 |
Min. bend radius mm | 25 - 120 |
Specific weight (g/m) | 9,5 - 89 |
Box m | 25 and 100 |
Standard Size mm | 4/2,5; 6/3; 6,35/3; 9,53/5; 12,7/7 |
Standards | REACH, RoHS DIN 73378 DIN 74324 not for (6,35/3; 9,53/5; 12,7/7) |
POLYAMIDE PA12 HL (TSR, TRSR) Mod. TPA HL
Box 25 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0201-BK-B25 | 4 | 2 | 1 | 91 | 25 | 9,5 |
TPA-6/3-0201-BK-B25 | 6 | 3 | 1,50 | 93 | 36 | 21,4 |
TPA-6,35/3-0201-BK-B25 | 6,35 | 3 | 1,675 | 95 | 40 | 24,8 |
TPA-9,53/5-0201-BK-B25 | 9,53 | 5 | 2,26 | 87 | 120 | 52 |
TPA-12,7/7-0201-BK-B25 | 12,70 | 7 | 2,85 | 87 | 120 | 89 |
Box 100 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0201-BK-B100 | 4 | 2 | 1 | 91 | 25 | 9,5 |
TPA-6/3-0201-BK-B100 | 6 | 3 | 1,50 | 93 | 36 | 21,4 |
TPA-6,35/3-0201-BK-B100 | 6,35 | 3 | 1,675 | 95 | 40 | 24,8 |
TPA-9,53/5-0201-BK-B100 | 9,53 | 5 | 2,26 | 87 | 120 | 52 |
TPA-12,7/7-0201-BK-B100 | 12,70 | 7 | 2,85 | 87 | 120 | 89 |