text.skipToContent text.skipToNavigation

RFU 444-1/4

Name of Series   RF
Flow control range   Ø 4 max
Ports   1/4
Function   Unidirectional
Full screen
Your configuration

Unidirectional flow control valves Series RFU

RFU1



Mod. Ø A B D F G L M1 M2 M3 L3 M4 T Z S SW SW1 SW2
RFU 444-1/4 4 M20x1.5 G1/4 6.5 25 30 52 35 24 12 - 24 60 69 7 22 24 14
 * knurled ring nut

We think you are in United States.
Update your location?